22.1.1 CCP Modules and Timer Resources
The CCP modules utilize Timers 1 through 6 that vary with the selected mode. Various timers are available to the CCP modules in Capture, Compare or PWM modes, as shown in the table below.
| CCP Mode | Timer Resource |
|---|---|
| Capture | Timer1, Timer3, Timer5, or Timer7 |
| Compare | |
| PWM | Timer2, Timer4, Timer6, or Timer8 |
The assignment of a particular timer to a module is determined by the timer to CCP enable bits in the CCPTMRS0 and CCPTMRS1 registers. All of the modules may be active at once and may share the same timer resource if they are configured to operate in the same mode (Capture/Compare or PWM) at the same time.