22.6.5 CCPTMRS1
| Name: | CCPTMRS1 |
| Offset: | 0xFAE |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7TSEL[1:0] | P6TSEL[1:0] | C5TSEL[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 1 | 0 | 1 | |||
Bits 2:3, 4:5 – PnTSEL PWMn Timer Selection bits
| Value | Description |
|---|---|
| 11 | PWMn based on Timer8 |
| 10 | PWMn based on Timer6 |
| 01 | PWMn based on Timer4 |
| 00 | PWMn based on Timer2 |
Bits 0:1 – CnTSEL[1:0] CCPn Timer Selection bits
| Value | Description |
|---|---|
| 11 | CCPn is based off Timer7 in Capture/Compare mode and Timer8 in PWM mode |
| 10 | CCPn is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode |
| 01 | CCPn is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode |
| 00 | CCPn is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode |