33.7.9 ADPRE
| Name: | ADPRE |
| Offset: | 0xF5E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADPRE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – ADPRE[7:0] Precharge Time Select bits
| ADPRE Value | Precharge Time | |
|---|---|---|
ADCS = ‘0’ | ADCS = ‘1’ | |
| 255 | 255 clocks of FOSC | 255 clocks of FRC |
| 254 | 254 clocks of FOSC | 254 clocks of FRC |
| ... | ... | |
| 2 | 2 clocks of FOSC | 2 clocks of FRC |
| 1 | 1 clock of FOSC | 1 clocks of FRC |
| 0 | Not included in the data conversion cycle | |