17.10.7 IOCEN
| Name: | IOCEN |
| Offset: | 0xEA9 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCEN7 | IOCEN6 | IOCEN5 | IOCEN4 | IOCEN3 | IOCEN2 | IOCEN1 | IOCEN0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCENn Interrupt-on-Change Negative Edge Enable bits
| Value | Description |
|---|---|
1 |
Interrupt-on-Change enabled on the IOCE pin for a negative-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin |