4.2.2 Data Memory Protection
The entire data EEPROM memory space is protected from external reads
and writes by the CPD
bit. When CPD = 0, external reads and writes of the data EEPROM memory
are inhibited and a read will return all ‘0’s. The
CPU can continue to read data EEPROM memory, regardless of the protection bit settings.