25.5 Selectable Input Sources
The CWG generates the output waveforms having the following input
sources:
- Analog Comparators output
- Data Signal Modulator
- PWM
- CCP
- Pin selected by CWGxINPPS
The input sources are selected using the ISM bits in the CWGxISM register.