25.15 Register Definitions: CWG Control
Long bit name prefixes for the CWG peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
CWG1 | CWG1 |
Long bit name prefixes for the CWG peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
CWG1 | CWG1 |