2.3.2 AC Parameters: I2C Interface

Figure 2-3. I2C Synchronous Data Timing
Table 2-4. AC Characteristics of I2C Interface(2)Unless otherwise specified, applicable over recommended operating range from TA = -40°C to +100°C, VCC = +2.0V to +5.5V, CL = 1 TTL Gate and 100 pF.
ParameterSym.Min.Max.Units
SCL Clock FrequencyfSCL01MHz
SCL High TimetHIGH400—ns
SCL Low TimetLOW400—ns
Start Setup TimetSU.STA250—ns
Start Hold TimetHD.STA250—ns
Stop Setup TimetSU.STO250—ns
Data In Setup TimetSU.DAT100—ns
Data In Hold TimetHD.DAT0—ns
Input Rise Time1tR—300ns
Input Fall Time1tF—100ns
Clock Low to Data Out ValidtAA50550ns
Data Out Hold TimetDH50—ns
SMBus Time-Out DelaytTIMEOUT2535ms
Time bus must be free before a new transmission can start1tBUF500—ns
Note:
  1. Values are based on characterization and are not tested.
  2. AC measurement conditions:
    • RL (connects between SDA and VCC): 1.2 kΩ (for VCC = +2.0V to +5.0V)
    • Input pulse voltages: 0.3VCC to 0.7VCC
    • Input rise and fall times: ≤ 50 ns
    • Input and output timing reference voltage: 0.5VCC