2.3 AC Parameters: All I/O Interfaces

Figure 2-1. AC Timing Diagram: All Interfaces
Table 2-2. AC Parameters: All I/O Interfaces
ParameterSym.DirectionMin.Typ.Max.UnitsConditions
Power-Up Delay2tPUTo Crypto Device100——µsMinimum time between VCC > VCC min prior to start of tWLO.
Wake Low DurationtWLOTo Crypto Device60——µs—
Wake High Delay to Data CommtWHITo Crypto Device1500——µsSDA is recommended to be stable high for this entire duration unless polling is implemented. SelfTest is not enabled at power-up.
Wake High Delay when SelfTest is EnabledtWHISTTo Crypto Device20——msSDA is recommended to be stable high for this entire duration unless polling is implemented.
High-Side Glitch Filter at ActivetHIGNORE_ATo Crypto Device451——nsPulses shorter than this in width will be ignored by the device, regardless of its state when active.
Low-Side Glitch Filter at ActivetLIGNORE_ATo Crypto Device451——nsPulses shorter than this in width will be ignored by the device, regardless of its state when active.
Low-Side Glitch Filter at SleeptLIGNORE_STo Crypto Device151——µsPulses shorter than this in width will be ignored by the device when in Sleep mode.
Watchdog Time-outtWATCHDOGTo Crypto Device0.71.31.7sTime from wake until device is forced into Sleep mode if Config.ChipMode[2] is 0.
Note:
  1. These parameters are characterized, but not production tested.
  2. The power-up delay will be significantly longer if power-on self test is enabled in the Configuration zone.