3.2 Curiosity Nano Standard Pinout
The 12 edge connections closest to the USB connector on Curiosity Nano boards have a standardized pinout. The program/debug pins have different functions depending on the target programming interface, as shown in the table and figure below.
| Debugger Signal | Target MCU | Description | 
|---|---|---|
| ID | — | ID line for extensions | 
| CDC TX | UART RX | USB CDC TX line | 
| CDC RX | UART TX | USB CDC RX line | 
| DBG0 | ICSPDAT | Debug data line | 
| DBG1 | ICSPCLK | Debug clock line | 
| DBG2 | GPIO0 | debug GPIO0 | 
| DBG3 | MCLR | Reset line | 
| NC | — | No connect | 
| VBUS | — | VBUS voltage for external use | 
| VOFF | — | Voltage Off input. Disables the target regulator and target voltage when pulled low. | 
| VTG | — | Target voltage | 
| GND | — | Common ground |