4.3 Quadrature Encoder
The Quadrature Encoder (SW102) is made of one mechanical button and two outputs. These outputs are connected to a mechanical switch (SW103), which enables to either connect them to the XMEGA pins or let them be accessible on the J3 header.
1
Signal also connected to header J2.