2.1 Preprogrammed Firmware
The ATxmega32E5 on the XMEGA-E5 Xplained is pre-programmed with a default firmware. The detailed description of the software is available in the AT02657: XMEGA-E5 Xplained Software User Guide. Project and source files are available in Atmel Studio and Atmel Software Framework.