1.4.2 Writing Memory
Memory is written one word at a time. The duration of the write is determined internally.
Note: The size of the word is 16
bits for the Program Flash Memory and 8 bits for the Configuration memory EEPROM, but
the same 24-bit payload is used for both memory regions.