3.3 Enhanced Code Protection
Enhanced code protection allows the device to be protected from unauthorized access. NVM access to the program memory necessary for code execution is unaffected by any code protection setting. The following code protection configurations are available on this device: