1.3 Features
The following are key features of the PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit:
- PIC32CM5164JH01048 microcontroller
- One yellow user LED
- One mechanical user switch
- One user touch button
- CAN interface
- LIN interface
- USB for debugger
- Can be used for powering the board
- Must be used to program or debug the board
- On-board nano debugger (nEDBG)
- Board identification in MPLAB X IDE
- One green power or status LED
- Programing and debugging
- Communications Device Class (CDC) virtual COM port
- One logic analyzer DGI GPIO
- The target device is programmed and debugged by the on-board Nano+ debugger, hence no external programmer or debugging tool is required
- Adjustable target voltage
- MIC5353 LDO regulator controlled by the on-board debugger
- 1.7V to 3.6V output voltage
- 500 mA maximum output current (limited by ambient temperature and output voltage)