1.1 Processor Overview
This evaluation kit uses the PIC32CM5164JH01048 microcontroller units (MCUs) and its key features are as follows:
- For performance
- Arm® Cortex®-M0+ CPU
- picoPower® Technology and sleep modes
- For security
- Integrity Check Module (ICM) to monitor memories based on Secure Hash Algorithm (SHA1, SHA224, SHA256), DMA assisted
- Immutable Secure Boot
- Clock failure detection
- ECC support with fault injection for Flash, Data Flash and SRAM
- CRC32 computation on SRAM, Flash, and Data Flash sections through the Device Service Unit (DSU)
- For touch input
- Peripheral Touch Controller (PTC)
- Driven shield and parallel acquisition/boost mode for superior water tolerance
- Excellent noise immunity and four times faster response time