3.2 Curiosity Nano+ Touch Standard Pinout
Twelve edge connections on Curiosity Nano+ Touch have a standardized pinout. The program and debug pins have distinct functions depending on the target programming interface as shown in the following figure.
Twelve edge connections on Curiosity Nano+ Touch have a standardized pinout. The program and debug pins have distinct functions depending on the target programming interface as shown in the following figure.
DS70005552C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.