1 Kb Serial EEPROM with
EUI-48™ Node Identity (24AA02E48T-I/OT)
64 Mb Serial Quad I/O
Flash Memory (SST26VF064BT-104I/MF)
10Base-T/100Base-TX
Ethernet PHY (KSZ8081RNAIA)
40 x 38 mm Module, Pitch
0.8 mm, solderable by hand
103 I/Os
Up to 7 Tampers
One USB Device, One USB
Host and One HSIC Interface
Shutdown and Reset
Control Pins
Up to 24-bit LCD Interface
Independent Power
Supplies Available for Camera Sensor, for SD Card and for Backup
depending on Voltage Domains
Operational Specifications:
Main
operating voltage: 3.3V ± 5%
Temperature range: -40°C to 85°C
Integrated crystals, internal voltage
regulators
Multiple
interfaces and I/Os for easy application
development
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.