11 Ordering Information
| Ordering Code | Version | Package | Carrier Type | Operating Temperature Range |
|---|---|---|---|---|
| ATSAMA5D27-SOM1 | 1 | 176-pin 38x40mm | Tray | -40°C to +85°C |
| Ordering Code | Version | Package | Carrier Type | Operating Temperature Range |
|---|---|---|---|---|
| ATSAMA5D27-SOM1 | 1 | 176-pin 38x40mm | Tray | -40°C to +85°C |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.