3.1 32-bit Microchip Microcontroller Hosts

This section describes in detail on installing the necessary tool chain, plugins, component dependencies, and Device Family Pack (DFP) for MPLAB® Harmony v3 framework. This section includes detailed instructions on creating a new MCC Harmony3 project and running cloned applications using MPLAB X IDE. The MCC Harmony3 projects provides user configuration of different settings and generates code in the MPLAB X project.