4.2.1 Obsolete Document DS40002120

Doc Rev.DateComments
B10/2019
  • Updated document template
  • The ADC errata, ADC Functionality Cannot be Ensured with ADCCLK Above 1.5 MHz for All Conditions, has been split into two separate erratas and rewritten
  • Added clarifications to ADC, AC and PTC electrical characteristics
A06/2019
  • Initial document release