4.1 Revision History

Doc Rev.DateComments
B05/2022Updated errata:Added errata:Added data sheet clarifications:
A05/2020
  • Initial document release
The content of the document has been restructured from:
  • ATtiny1614 Silicon Errata and Data Sheet Clarification
  • ATtiny1616/3216 Silicon Errata and Data Sheet Clarification
  • ATtiny1617/3217 Silicon Errata and Data Sheet Clarification
to:
  • ATtiny1614/1616/1617 Silicon Errata and Data Sheet Clarification
  • ATtiny3216/3217 Silicon Errata and Data Sheet Clarification (this document)
Refer to Appendix - Obsolete Revision History for further details.

The following items are referring to changes between the latest revisions of the obsolete documents and this document:

  • Added erratas:
    • Device: Writing the OSCLOCK Fuse in FUSE.OSCCFG to '1' Prevents Automatic Loading of Calibration Values
    • USART: Open-Drain Mode Does Not Work When TXD is Configured as Output
  • Removed erratas not applicable for ATtiny3216/3217
    • AC
      • AC Interrupt Flag Not Set Unless Interrupt is Enabled
      • False Triggers May Occur Under Certain Conditions
      • False Triggering When Sweeping Negative Input of the AC When the Low-Power Mode is Disabled
    • ADC
      • SAMPDLY and ASDV Does Not Work Together With SAMPLEN
      • ADC Interrupt Flags Cleared When Reading RESH
      • Changing ADC Control Bits During Free-Running Mode not Working
      • Changing ADC Control Bits During Free-Running Mode not Working
      • ADC Wake-Up with WCOMP
    • TCB
      • The TCB Interrupt Flag is Cleared When Reading CCMPH
      • TCB Input Capture Frequency and Pulse-Width Measurement Mode Not Working with Prescaled Clock
    • TCD
      • TCD Event Output Lines May Give False Events
      • TCD Auto-Update Not Working
    • TWI
      • TIMEOUT Bits in the TWI.MCTRLB Register are Not Accessible
      • TWI Master Mode Wrongly Detects the Start Bit as a Stop Bit
      • TWI Smart Mode Gives Extra Clock Pulse
      • The TWI Master Enable Quick Command is Not Accessible
    • USART
      • Full Range Duty Cycle Not Supported When Validating LIN Sync Field
  • Removed data sheet clarifications, as the corresponding data sheet has been updated with correct information