2.6.2 Disabling the RTC Stops the PIT
Writing RTC.CTRLA.RTCEN to ‘0’ will stop the PIT.
Writing RTC.PITCTRLA.PITEN to ‘0’ will stop the RTC.
Work Around
Do not disable the RTC or the PIT if any of the modules are used.
Affected Silicon Revisions
Rev. A | Rev. C |
X | - |