2.9.2 Halting TCD and Waiting for SW Restart Does
Not Work if Compare Value A is ‘0
’ or Dual Slope Mode is Used
0x7
’) does not work if
compare value A is 0
(CMPASET in TCDn.CMPASET is ‘0x0
’) or
Dual Slope mode is used (WGMODE in TCDn.CTRLB is ‘0x3
’).Work Around
Configure the compare value A (CMPASET in TCDn.CMPASET) to be different from
‘0
’ and do not use Dual Slope mode (WGMODE in TCDn.CTRLB is not
‘0x3
’).
Affected Silicon Revisions
Rev. A | Rev. C |
X | X |