2.2 Use Case 2: iPerf Test
From the Use Case 1 “Linux Idle” condition, a network bandwidth test (iPerf3)(1) is started on the Gigabit Ethernet interface. SAMA7D65-Curiosity serves as the client and a distant PC runs the server side. This use case results in high power consumption values on the VDDCPU and VDDCORE.
Note:
- For more information on iPerf3 tests, refer to https://iperf.fr/.