2.2.2 Measurement Results
The following can be inferred from the above measurements:
- The total power consumed by this use case ranges from 750 to 875 mW at TJ = 105°C.
- The ambient temperature at which TJ reaches 105°C varies between 83°C and 86°C, depending on the device variability.
Note that running the same test on different hardware would lead to a different result.