Overview

The PIC32CX-BZ6 family of devices conform functionally to the device data sheet, except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the device and revision IDs listed in the following table. The silicon issues are summarized in Table 1-1.

The errata described in this document will be addressed in future revisions of the PIC32CX-BZ6 family silicon.

Note: This document summarizes all silicon errata issues from all revisions of silicon: previous, as well as current.
Table . PIC32CX-BZ6 Family Silicon Device Identification
Part Number Device Identification (DID[31:0])Revision ID (DID.REVISION[3:0])
A0
PIC32CX2051BZ62132, PIC32WM-BZ62040x0001A8000x0
PIC32CX2051BZ66048, PIC32WM-BZ66020x0001A802
Note: Refer to the Device Service Unit chapter in the device’s data sheet for detailed information on device identification and revision IDs for your specific device.