36.5.19 I2CxRXB
I2C Receive Buffer(1)
Note: This register is read-only. Writes to this register are
ignored.
| Name: | I2CxRXB |
| Address: | 0x028B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXB[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
I2C Receive Buffer(1)
| Name: | I2CxRXB |
| Address: | 0x028B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXB[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.