13.6 CRC Interrupt
The CRC will generate an interrupt when the BUSY
bit transitions from ‘1’ to ‘0’. The CRCIF Interrupt Flag bit of one of the PIR
registers is set every time the BUSY bit transitions, regardless of whether or not the CRC
interrupt is enabled. The CRCIF bit can only be cleared by software. The CRC interrupt
enable is the CRCIE bit of the corresponding PIE register.