13.8 Scanner Module Overview
The Scanner allows segments of the Program Flash Memory or Data EEPROM, to be read out (scanned) to the CRC Peripheral. The scanner module interacts with the CRC module and supplies it data one word at a time. Data are fetched from the address range defined by SCANLADR registers up to the SCANHADR registers.