The interaction of the scanner with the system operation is controlled by the priority
selection in the System Arbiter (Refer to the
“Memory Access Scheme” section for
more details.) Additionally,
BURSTMD and
TRIGEN bits also
determine the operation of the Scanner.