5 Conclusion
In this white paper, the booting process of the Linux system is analyzed at various stages to optimize the boot time. HSS optimization, Kernel decompression, and loading RAM are some of the areas where significant improvement is possible in terms of reducing Linux boot time. Invocation of background processes and system services are other areas of improvement where traditional methods are being used and need to be changed or optimized in order to improve boot time.