Build the project and load the
hex file into the device.
Make the arrangements on STK600
as described in the beginning of the section.
Adjust the voltage applied to PC0
and check whether the LED indication is updated depending on the voltage.
If the voltage on PC0 is higher
than ~0.5V, the LED0 connected to PB0 will remain OFF. Otherwise the LED0
remains ON. The LED1 connected to PB1 is always twinkling, indicating the
project is running.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.