1.2 Input Source
The input sources for the ADC are the analog voltage inputs that the ADC can
measure and convert. Two types of measurements can be selected:
- Single-ended input
- Internal input
Note: Internal input is not
applicable for tinyAVR devices. Refer to the device data sheet for
further details.