6.5 Application Encrypting/Signing Example

In this example, the at91bootstrap program is configured to securely boot a U-Boot image named uboot.cip using 256-bit AES. The at91bootstrap program must be configured with the correct key size option. Make sure that the key values in the at91bootstrap configuration file match the key file used by the Secure SAM-BA® application command.