1.2 at91bootstrap Bootloader
The second-stage bootloader, at91bootstrap, is responsible for initializing the SDRAM and loading either a third-stage bootloader or the Linux® kernel and device tree blob. The second-stage bootloader can reside in one of the following NVM locations:
- SDMMC
- NAND Flash
- QSPI NOR Flash