4.1 Create a Working SD Card Image
- Check out buildroot-mchp and buildroot-external-microchip.
$ git clone https://github.com/linux4microchip/buildroot-mchp.git $ cd buildroot-mchp $ git checkout linux4microchip-2026.04 $ cd .. $ git clone https://github.com/linux4microchip/buildroot-external-microchip.git $ cd buildroot-external-microchip $ git checkout linux4microchip-2026.04 $ cd ../buildroot-mchp $ export BR2_EXTERNAL=../buildroot-external-microchip/ $ make sam9x75_curiosity_headless_defconfig - Build the image using the command below and
test it to ensure that root filesystem integrity verification works
correctly.
This process creates a working SD card image for the SAM9X75-Curiosity board. Copy the image to an SD card and verify that it works on the SAM9X75-Curiosity board.$ makeThe name of the image is output/images/sdcard.img.