14.1 Selectable Clock Sources
The WDT can derive its time base from either the 31.25 kHz MFINTOSC or the 31 kHz LFINTOSC as selected by the WDT Clock Source Select (CS) bit.
Important: Time intervals detailed in this chapter are based on a minimum
nominal interval of 1 ms generated from the LFINTOSC clock source.