14.4 Clearing the WDT
The WDT is cleared when any of the following conditions occur:
- Any Reset
- Valid CLRWDTinstruction is executed
- Device enters Sleep
- Devices wakes up from Sleep
- Any write to the WDTCON register
The WDT is cleared when any of the following conditions occur:
CLRWDT instruction is executedThe online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.