26.2 FVR Stabilization Period
When the FVR module is enabled, it requires time for the reference
         and amplifier circuits to stabilize. Once the circuits stabilize and are ready for use, the
            FVRRDY bit
         will be set.
   The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.