26.3.1 FVRCON
Note:
- Fixed Voltage Reference output cannot exceed VDD.
- FVRRDY is always
‘
1’.
| Name: | FVRCON |
| Address: | 0x90C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FVREN | FVRRDY | ADFVR[1:0] | |||||||
| Access | R/W | R | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 7 – FVREN Fixed Voltage Reference Enable bit
| Value | Description |
|---|---|
| 1 | Fixed Voltage Reference is enabled |
| 0 | Fixed Voltage Reference is disabled |
Bit 6 – FVRRDY Fixed Voltage Reference Ready Flag bit (2)
| Value | Description |
|---|---|
| 1 | Fixed Voltage Reference output is ready for use |
| 0 | Fixed Voltage Reference output is not ready or not enabled |