23.11 Register Definitions: PWM Control

Long bit name prefixes for the PWM peripherals are shown in the table below. Refer to the “Long Bit Names Section” for more information.

Table 23-3. PWM Bit Name Prefixes
PeripheralBit Name Prefix
PWM3PWM3
PWM4PWM4