10.2.2 BOR is OFF in Sleep
When the BOREN bits are programmed to ‘10’, the BOR is on, except in Sleep. BOR protection is
not active during Sleep, but device wake-up will be delayed until the BOR can determine
that VDD is higher than the BOR threshold. The device wake-up will be delayed
until the BOR is ready.