10.2.1 BOR is Always ON
When the BOREN bits are programmed to ‘11’, the BOR is always ON. The device start-up will be
delayed until the BOR is ready and VDD is higher than the BOR threshold.
BOR protection is active during Sleep. The BOR does not delay wake-up from Sleep.