8.3 Write Protection
Write protection allows the device to be protected from unintended self-writes. Applications, such as bootloader software, can be protected while allowing other regions of the program memory to be modified.
The WRT bits determine which of the program memory blocks are protected.