8.2 Code Protection
Code protection allows the device to be protected from unauthorized access. Internal access to the program memory is unaffected by any code protection setting.
The entire program memory space is protected from external reads and
writes by the CP bit. When
CP =
0, external reads and writes of program memory are inhibited and a read will
return all ‘0’s. The CPU can continue to read
program memory, regardless of the protection bit settings. Self-writing the program memory
is dependent upon the write protection setting.