21.9 Timer2 Operation During Sleep
When PSYNC
=
1, Timer2 cannot be operated while the processor
is in Sleep mode. The contents of the T2TMR and T2PR registers will remain unchanged while
processor is in Sleep mode.When PSYNC
=
0, Timer2 will operate in Sleep as long as the
clock source selected is also still running. If any internal oscillator is selected as the
clock source, it will stay active during Sleep mode.