21.10 Register Definitions: Timer2 Control

Long bit name prefixes for the Timer2 peripherals are shown in table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 21-2. Timer2 Long Bit Name Prefixes
PeripheralBit Name Prefix
Timer2T2
: References to module Timer2 apply to all the even numbered timers on this device. (Timer2, Timer4, etc.)