9.1.1 Reading Program Memory as Data
There are three methods of accessing constants in program memory. The
                                    first method is to use tables of RETLW
                                    instructions, the second, to set an FSR to point to the program
                                    memory, and the third is to use the NVMREG interface to access
                                    the program memory.