1.22 CLASSB_SRAM_STARTUP_TEST_SIZE
Summary
Size of the SRAM tested during startup.
Description
Defines the size of the SRAM tested during startup. Modify this macro to change the area of the tested SRAM area. The test size must be a multiple of four.
Remarks
This value can be modified.
#define CLASSB_SRAM_STARTUP_TEST_SIZE (2048U)